Spacer plate 280【50-100 Pieces Per Package】

Spacer plate 280

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
280-336
280-339
280-366
280-369
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)

31.07 €

50 Pieces Per Package

1 pack Available 7 Days 501034.12

30.00 €

50 Pieces Per Package

1 pack Available 7 Days 501134.31

52.03 €

100 Pieces Per Package

1 pack 7 Days 38.5642.23

54.89 €

100 Pieces Per Package

1 pack 7 Days 38.5742.6

Loading...

  1. 1

Basic information

Conforming series 280 Color Orange Product size (width)(mm) 1.1
Series (Wago serial terminal accessories) 280 Accessory type Spacer Industrial goods Yes

Tech Support