Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
210-111 |
210-113 |
210-114 |
210-197 |
210-295 |
210-504 |
210-505 |
210-506 |
210-508 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 5.5 | 15 | 2000 | 285 | - | |||
140.04 € | 10 Pieces Per Package | 1 pack | 7 Days | 7.5 | 35 | 2000 | 690 | Yes | |||
245.95 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 15 | 35 | 2000 | 1325 | Yes | ||
218.48 € | 10 Pieces Per Package | 1 pack | 8 Days | 15 | 35 | 2000 | 1235 | Yes | |||
8.39 € | 1 | 8 Days | 5.5 | 15 | 2000 | 330 | - | ||||
13.75 € | 1 | Available | 3 Days | - | - | - | 635 | - | |||
8.95 € | 1 | 8 Days | - | - | - | 699 | - | ||||
14.56 € | 1 | 8 Days | - | - | - | 1270 | - | ||||
15.68 € | 1 | 8 Days | - | - | - | 1245 | - |
Loading...
Conforming series | 210 | Color | Galvanized | Series (Wago serial terminal accessories) | 210 |
---|---|---|---|---|---|
Accessory type | Steel rail |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Industrial goods
Filter by standard shipping days
Optional Attributes