Strain relief plate 294【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
294-363
294-383
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

20.16 €

50 Pieces Per Package

1 pack 8 Days 3.74

25.76 €

50 Pieces Per Package

1 pack 7 Days 3.992

Loading...

  1. 1

Basic information

Conforming series 294 Color White Product size (height)(mm) 15.9
Product size (length)(mm) 37.1 Product size (width)(mm) 30 Series (Wago serial terminal accessories) 294
Accessory type Strain relief Industrial goods Yes

Tech Support