Adjacent jumper 282【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

282-424

Part Number
282-424
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.43 €

100 Pieces Per Package

1 pack Available 24 Days

Loading...

  1. 1

Basic information

Conforming series 282 Color Orange Nominal current(A) 41
Product size (length)(mm) 8 Product size (width)(mm) 8 Series (Wago serial terminal accessories) 282
Weight(g) 2.854 Accessory type Jumper Industrial goods Yes

This page is Adjacent jumper 282, part number 282-424.
You can find the detail information about specifications and dimensions on part number 282-424.

Tech Support