Adjacent jumper 284【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

284-422

Part Number
284-422
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.79 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Conforming series 284 Color Yellow-green Nominal current(A) 53
Product size (length)(mm) 9 Product size (width)(mm) 10 Series (Wago serial terminal accessories) 284
Weight(g) 3.87 Accessory type Jumper Industrial goods Yes

This page is Adjacent jumper 284, part number 284-422.
You can find the detail information about specifications and dimensions on part number 284-422.

Tech Support