• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Blind module 2004【100 Pieces Per Package】

Blind module 2004
  • Volume Discount

Product Details:

Manufacturer part number: 2004-549

Brand: WAGO

Price: 53.11

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2004-549

Part Number
2004-549
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.11 €

100 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Conforming series 2004 Color Grey Product size (length)(mm) 6.2
Series (Wago serial terminal accessories) 2004 Weight(g) 1.64 Accessory type Filler
Industrial goods Yes

This page is Blind module 2004, part number 2004-549.
You can find the detail information about specifications and dimensions on part number 2004-549.

Tech Support