• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

B-type intermediate plate【100 Pieces Per Package】

B-type intermediate plate

Product Details:

Manufacturer part number: 709-312

Brand: WAGO

Price: 54.89

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709-312

Part Number
709-312
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.89 €

100 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Conforming series 709 Color Grey Product size (width)(mm) 2
Series (Wago serial terminal accessories) 709 Weight(g) 0.7 Accessory type Spacer
Industrial goods Yes

This page is B-type intermediate plate, part number 709-312.
You can find the detail information about specifications and dimensions on part number 709-312.

Tech Support