• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

B-type spacer module 249【100 Pieces Per Package】

B-type spacer module 249

Product Details:

Manufacturer part number: 249-107

Brand: WAGO

Price: 52.03

Delivery time: 26 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

249-107

Part Number
249-107
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.03 €

100 Pieces Per Package

1 pack 26 Days

Loading...

  1. 1

Basic information

Conforming series 249 Color Grey Product size (width)(mm) 5
Series (Wago serial terminal accessories) 249 Weight(g) 0.69 Accessory type Filler
Industrial goods Yes

This page is B-type spacer module 249, part number 249-107.
You can find the detail information about specifications and dimensions on part number 249-107.

Tech Support