Bus bar carrier 777【25-100 Pieces Per Package】

Bus bar carrier 777

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
777-305
777-321
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

38.57 €

25 Pieces Per Package

1 pack Available 7 Days 810.96

71.69 €

100 Pieces Per Package

1 pack 7 Days 1.56.3

Loading...

  1. 1

Basic information

Conforming series 777 Color Blue Product size (height)(mm) 43.5
Series (Wago serial terminal accessories) 777 Accessory type Busbar mount Industrial goods Yes

Tech Support