Comb-style jumper bar 745【150-400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
745-180
745-181
745-182
745-183
745-185
745-190
745-191
745-193
745-194
745-195
745-280
745-281
745-283
745-284
745-285
745-380
745-381
745-382
745-383
745-384
745-385
745-390
745-391
745-392
745-393
745-394
745-395
745-582
745-583
745-584
745-585
745-633
745-634
745-635
745-682
745-683
745-684
745-685
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Weight
(g)

173.65 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

85.15 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

35.84 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

73.93 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

91.87 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

240.88 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

105.31 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

105.31 €

250 Pieces Per Package

1 pack 31 Days Copper---6-

100.83 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

123.24 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

246.49 €

150 Pieces Per Package

1 pack 31 Days Copper---6-

125.27 €

250 Pieces Per Package

1 pack 31 Days Copper---6-

125.27 €

250 Pieces Per Package

1 pack 31 Days Copper---6-

140.04 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

168.05 €

200 Pieces Per Package

1 pack 6 Days Copper---6-

330.53 €

200 Pieces Per Package

1 pack 6 Days Grey26.4520.825611.315

125.27 €

250 Pieces Per Package

1 pack 31 Days Copper---6-

98.59 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

125.27 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

140.04 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

168.05 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

424.65 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

162.45 €

250 Pieces Per Package

1 pack 31 Days Copper---6-

114.37 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

162.45 €

250 Pieces Per Package

1 pack 6 Days Copper---6-

173.65 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

212.88 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

151.25 €

400 Pieces Per Package

1 pack 6 Days Copper---6-

190.47 €

300 Pieces Per Package

1 pack 6 Days Copper---6-

196.07 €

200 Pieces Per Package

1 pack 31 Days ------

240.88 €

200 Pieces Per Package

1 pack 31 Days Copper---6-

190.47 €

200 Pieces Per Package

1 pack 31 Days Copper---10-

268.89 €

200 Pieces Per Package

1 pack 31 Days Copper---10-

352.95 €

200 Pieces Per Package

1 pack 31 Days Copper---13-

252.09 €

400 Pieces Per Package

1 pack 6 Days Copper---13-

235.28 €

200 Pieces Per Package

1 pack 31 Days Copper---13-

346.21 €

200 Pieces Per Package

1 pack 31 Days Copper---13-

453.79 €

200 Pieces Per Package

1 pack 31 Days Copper---13-

Loading...

  1. 1

Basic information

Series (PCB terminals) 745 Contact material Cu-alloy, tin plated PCB terminal type (category) Comb connector
Industrial goods Yes Wire protection Yes

Tech Support