Conductor support 267【50-500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
267-140
267-141
267-143
267-303
267-304
267-305
267-313
267-314
267-315
267-412
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG (min.) AWG max. Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
Product size (width)
(mm)
Stripping length
(mm)
Total number of pins Accessory type Compatible with (details) Compatible with series Insulation material Type (misc.) Connector type (category) Connector clip features

100.83 €

500 Pieces Per Package

1 pack 10 Days 16142.51.5-5003016 - 185---PA 66-Connector clipSnap-in base

224.08 €

500 Pieces Per Package

1 pack 10 Days 16142.51.5-5003016 - 185---PA 66-Connector clipSnap-in base

224.08 €

500 Pieces Per Package

1 pack 26 Days 16142.51.5-5003016 - 185---PA 66-Connector clipSnap-in base

168.05 €

50 Pieces Per Package

1 pack 10 Days 16142.51.5650039.111 - 123---PA 6.6-Connector clipSnap-in base

207.27 €

50 Pieces Per Package

1 pack 30 Days --2.51.5650039.1-4---PA 6.6-Connector clipSnap-in base

240.88 €

50 Pieces Per Package

1 pack 10 Days --2.51.5650039.1-5---PA 6.6-Connector clipSnap-in base

145.65 €

50 Pieces Per Package

1 pack 31 Days --2.51.5650039.1-3---PA 6.6-Connector clipSnap-in base

184.87 €

50 Pieces Per Package

1 pack 31 Days ----------------

218.48 €

50 Pieces Per Package

1 pack 30 Days --2.51.5650039.1-5---PA 6.6-Connector clipSnap-in base

100.83 €

250 Pieces Per Package

1 pack 10 Days ------40--Cable clipConnection terminal series 267Wago Series 267PA 665 - 11-pin--

Loading...

  1. 1

Basic information

Color White Max. temperature(°C) +105 Min. temperature(°C) -60
Connection (components) Quick-connect Contact material Cathode copper Industrial goods Yes

Tech Support