Manufacturer part number: WA-741-744
Brand: WAGO
Price: 43.35 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WA-741-744
Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Connection (components) | Pull spring | Connector type (category) | Connector clip set |
This page is Connector clip set series 222, part number WA-741-744.
You can find the detail information about specifications and dimensions on part number WA-741-744.