Cover 288【10 Pieces Per Package】

Cover 288

Product Details:

Manufacturer part number: 288-627

Brand: WAGO

Price: 402.24

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-627

Part Number
288-627
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

402.24 €

10 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Material Plastic Color Transparent Product size (width)(mm) 1000
Weight(g) 338 Compatible with (details) Wago 288-626 Compatible with series Wago 288 series
Relay type (category) Cover Industrial goods Yes

This page is Cover 288, part number 288-627.
You can find the detail information about specifications and dimensions on part number 288-627.

Tech Support