• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cover board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
885-566
885-570
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

19.04 €

1 8 Days 100033.3115

19.04 €

1 8 Days 51.31000700

Loading...

  1. 1

Basic information

Conforming series 885 Color Transparent Product size (height)(mm) 5.8
Series (Wago serial terminal accessories) 885 Accessory type Cover

Tech Support