Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-800/1000-410 |
2002-880/1000-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
890.91 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | ||
398.99 € | 50 Pieces Per Package | 1 pack | Available | 6 Days |
Loading...
Conforming series | 2002 | Color | Grey | Product size (length)(mm) | 10.4 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 2002 | Weight(g) | 4.42 | Accessory type | Diode module |
Industrial goods | Yes |