Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-801/281-411 |
280-803/281-411 |
280-803/281-420 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|
521.01 € | 100 Pieces Per Package | 1 pack | 8 Days | 5 | |||
308.12 € | 50 Pieces Per Package | 1 pack | 8 Days | 10 | |||
554.63 € | 50 Pieces Per Package | 1 pack | 26 Days | 10 |
Loading...
Conforming series | 280 | Color | Grey | Nominal current(A) | 0.5 |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Series (Wago serial terminal accessories) | 280 | Accessory type | Diode module |
Industrial goods | Yes |