Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-640 |
770-690 |
770-940 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Coding | |
---|---|---|---|---|---|---|---|---|
308.12 € | 10 Pieces Per Package | 1 pack | 10 Days | Black | A | |||
308.12 € | 10 Pieces Per Package | 1 pack | 10 Days | White | A | |||
352.95 € | 10 Pieces Per Package | 1 pack | 9 Days | Red | P |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 400 | Product size (depth)(mm) | 62.75 |
---|---|---|---|---|---|
Product size (height)(mm) | 41.1 | Product size (width)(mm) | 64.8 | Total number of pins | 5 |
Connector type | Adapter, straight | Connector type (category) | Mains distributor | Connector/ Input type A | Mains plug |
Connector / Output type B | Mains socket | Contact material | Copper alloy | Industrial goods | Yes |