Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
286-110 |
286-111 |
286-112 |
286-113 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated Voltage (V) | Product size (width) (mm) | Total number of pins | Weight (g) | Compatible with (details) | |
---|---|---|---|---|---|---|---|---|---|---|
4.81 € | 1 | 25 Days | 250 | 10 | 4 | 12.9 | Wago 280-608 | |||
6.15 € | 1 | 7 Days | - | 15 | 6 | 14.486 | Wago 280-609 | |||
9.99 € | 1 | Available | 7 Days | 250 | 20 | 8 | 21.5 | Wago 280-628 | ||
8.95 € | 1 | 7 Days | 250 | 25 | 10 | 21.18 | Wago 280-639 |
Loading...
Color | Grey | Compatible with series | Wago 280 series | Relay features | unequipped |
---|---|---|---|---|---|
Relay type (category) | Plug-in module |
Configure
Basic Attributes
Rated Voltage(V)
Product size (width)(mm)
Total number of pins
Weight(g)
Compatible with (details)
Filter by standard shipping days
Optional Attributes