Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2106-1292 |
2106-1391 |
2106-1392 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
67.21 € | 100 Pieces Per Package | 1 pack | 7 Days | - | |||
82.91 € | 100 Pieces Per Package | 1 pack | 7 Days | Grey | |||
73.93 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange |
Loading...
Conforming series | 2102 | Product size (height)(mm) | 32.9 | Product size (length)(mm) | 90.80 |
---|---|---|---|---|---|
Product size (width)(mm) | 1 | Series (Wago serial terminal accessories) | 210 | Accessory type | Terminal/intermediate panel |
Industrial goods | Yes |