End plate for fuse terminals 2006【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2006-991

Part Number
2006-991
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.13 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 2006 Color Grey Product size (height)(mm) 31.7
Product size (length)(mm) 2 Series (Wago serial terminal accessories) 2006 Weight(g) 6.6
Accessory type End piece Industrial goods Yes

This page is End plate for fuse terminals 2006, part number 2006-991.
You can find the detail information about specifications and dimensions on part number 2006-991.

Tech Support