Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-852/281-413 |
280-854 |
280-854/281-414 |
280-856 |
280-856/281-413 |
280-856/281-415 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
2,272.64 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 2.71 | ||
1,568.67 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | 2.59 | ||
2,301.07 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | 5 | 2.7 | ||
1,623.32 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 2.59 | ||
2,349.16 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | - | ||
2,650.87 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | 5 | 2.94 |
Loading...
Conforming series | 280 | Color | Grey | Nominal current(A) | 5 |
---|---|---|---|---|---|
Nominal voltage(V) | 125 | Series (Wago serial terminal accessories) | 280 | Accessory type | Blade-type fuse holder |
Industrial goods | Yes |