Housing 55 mm

Housing 55 mm
  • Volume Discount

Product Details:

Manufacturer part number: 789-120

Brand: WAGO

Price: 3.11

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

789-120

Part Number
789-120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 55 Product size (length)(mm) 90
Product size (width)(mm) 17.5 Weight(g) 13.4 Relay type (category) Enclosure

This page is Housing 55 mm, part number 789-120.
You can find the detail information about specifications and dimensions on part number 789-120.

Tech Support