Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2092-1632/024-000 |
2092-1634/024-000 |
2092-1635/024-000 |
2092-1635/050-000 |
2092-1636/024-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Weight (g) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | Light grey | 24.2 | 2.84 | Spring-loaded terminal | ||
123.24 € | 50 Pieces Per Package | 1 pack | 7 Days | Light grey | 34.2 | 4.19 | Spring-loaded terminal | |||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 39.2 | 4.86 | Spring-loaded terminal | ||
- | 379.83 € | 50 Pieces Per Package | 1 pack | 4 Days | - | - | - | - | ||
184.87 € | 50 Pieces Per Package | 1 pack | 7 Days | Light grey | 32.2 | 5.53 | Spring-loaded terminal |
Loading...
Conforming series | 2092 | Series (Wago serial terminal accessories) | 209 | Accessory type | Feed-trhu pin strp |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure