In-line enclosure 235【100 Pieces Per Package】

In-line enclosure 235
  • Volume Discount

Product Details:

Manufacturer part number: 235-316

Brand: WAGO

Price: 6.28

Delivery time: 31 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

235-316

Part Number
235-316
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

100 Pieces Per Package

1 pack Available 31 Days

Loading...

  1. 1

Basic information

Color Orange Contact spacing(mm) 3.81 Product size (height)(mm) 9.20
Product size (length)(mm) 3.81 Product size (width)(mm) 12.50 Series (PCB terminals) 235
Enclosure material Polyamide 6.6 PCB terminal type (category) In-line enclosure Industrial goods Yes
Wire protection Yes

This page is In-line enclosure 235, part number 235-316.
You can find the detail information about specifications and dimensions on part number 235-316.

Tech Support