Jumper Bar 2016【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2016-434
2016-435
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

240.88 €

50 Pieces Per Package

1 pack 9 Days 45.57.848

319.33 €

50 Pieces Per Package

1 pack 9 Days 57.59.34

Loading...

  1. 1

Basic information

Conforming series 2016 Color Light grey Product size (height)(mm) 23
Series (Wago serial terminal accessories) 2016 Accessory type Jumper Industrial goods Yes

Tech Support