Jumper with safety lid【50 Pieces Per Package】

Jumper with safety lid

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
282-432/100-000
282-433/100-000
282-434/100-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

62.87 €

50 Pieces Per Package

1 pack Available 7 Days 3

73.93 €

50 Pieces Per Package

1 pack 25 Days 4.4

89.63 €

50 Pieces Per Package

1 pack 8 Days 6

Loading...

  1. 1

Basic information

Conforming series 282 Color Orange Nominal current(A) 30
Series (Wago serial terminal accessories) 282 Accessory type Bridge Industrial goods Yes

Tech Support