Labelling Adapter

Labelling Adapter

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-161

Part Number
2002-161
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 2002 Color Grey Product size (width)(mm) 5
Series (Wago serial terminal accessories) 2002 Accessory type Label badge adapter Compatible with (details) Bridge opening of the series 2002
Type (misc.) Labelling adapter

This page is Labelling Adapter, part number 2002-161.
You can find the detail information about specifications and dimensions on part number 2002-161.

Tech Support