• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

LED module 2002【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-800/1000-542
2002-800/1000-836
2002-880/1000-541
2002-880/1000-542
2002-880/1000-836
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

1,070.03 €

100 Pieces Per Package

1 pack 7 Days 5.22.97

711.48 €

100 Pieces Per Package

1 pack 8 Days 5.23.53

559.11 €

50 Pieces Per Package

1 pack 25 Days --

559.11 €

50 Pieces Per Package

1 pack 7 Days 10.44.1

559.11 €

50 Pieces Per Package

1 pack 7 Days 10.44.1

Loading...

  1. 1

Basic information

Conforming series 2002 Color Grey Series (Wago serial terminal accessories) 2002
Accessory type LED module Industrial goods Yes

Tech Support