Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-191 |
2002-192 |
2002-194 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
8.40 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | ||
8.40 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | ||
6.84 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Blue |
Loading...
Conforming series | 2002 | Series (Wago serial terminal accessories) | 2002 | Weight(g) | 0.08 |
---|---|---|---|---|---|
Accessory type | Cap | Industrial goods | Yes |