Coding pin 769【100 Pieces Per Package】

Coding pin 769
  • Volume Discount

Product Details:

Manufacturer part number: 769-435

Brand: WAGO

Price: 9.99

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

769-435

Part Number
769-435
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

100 Pieces Per Package

1 pack Available 9 Days

Loading...

  1. 1

Basic information

Conforming series 769 Color Orange Compatible with series (Wago) 769
Weight(g) 0.083 Accessory type Identifier Industrial goods Yes

This page is Coding pin 769, part number 769-435.
You can find the detail information about specifications and dimensions on part number 769-435.

Tech Support