Labelling Strips blanko

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2009-100

Part Number
2009-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 2009 Color White Compatible with series (Wago) 2009
Product size (length)(m) 1 Compatible with (details) Group tag holders 249-105 Accessory type Label strip
Type (misc.) Labelling strips Type (pre-printed cable markers) Blank

This page is Labelling Strips blanko, part number 2009-100.
You can find the detail information about specifications and dimensions on part number 2009-100.

Tech Support