• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stickers for operating instructions, for TOPJOB S-series 2001 / 2002 / 2004 / 2006 / 2010 / 2016 Bridge【100 Pieces Per Package】

Stickers for operating instructions, for TOPJOB S-series 2001 / 2002 / 2004 / 2006 / 2010 / 2016 Bridge

Product Details:

Manufacturer part number: 210-400/2000-002

Brand: WAGO

Price: 50.93

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

210-400/2000-002

Part Number
210-400/2000-002
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.93 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Conforming series 210 Compatible with series (Wago) 210 Weight(g) 1.74
Accessory type Instruction sticker Industrial goods Yes

This page is Stickers for operating instructions, for TOPJOB S-series 2001 / 2002 / 2004 / 2006 / 2010 / 2016 Bridge, part number 210-400/2000-002.
You can find the detail information about specifications and dimensions on part number 210-400/2000-002.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360