Interface module for ETHERNET RJ-45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

289-175

Part Number
289-175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.96 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 40 Product size (width)(mm) 24 Product size (depth/length)(mm) 85
Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08 Min. temperature(°C) -20
Max. temperature(°C) +50 Connection (components) Pull spring Series (Wago transfer modules) CAGE CLAMP® Serie 739
Transfer module features + RJ45 plug Type (misc.) RJ45 Transfer module type (category) Transfer module

This page is Interface module for ETHERNET RJ-45, part number 289-175.
You can find the detail information about specifications and dimensions on part number 289-175.

Tech Support