Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
289-611 |
289-613 |
289-614 |
289-615 |
289-616 |
289-617 |
289-618 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Series (Wago transfer modules) | |
---|---|---|---|---|---|---|---|---|---|
48.77 € | 1 | Available | 10 Days | 10 | 48 | 35 | CAGE CLAMP® Serie 236 | ||
58.53 € | 1 | Available | 3 Days | 16 | 48 | 45 | CAGE CLAMP® Serie 236 | ||
71.55 € | 1 | Available | 3 Days | 20 | 62 | 47 | CAGE CLAMP® Serie 237 | ||
84.96 € | 1 | Available | 3 Days | 26 | 62 | 55 | CAGE CLAMP® Serie 237 | ||
89.32 € | 1 | Available | 3 Days | 34 | 62 | 65 | CAGE CLAMP® Serie 237 | ||
114.37 € | 1 | Available | 3 Days | 40 | 62 | 74 | CAGE CLAMP® Serie 237 | ||
136.17 € | 1 | Available | 3 Days | 50 | 62 | 88 | CAGE CLAMP® Serie 237 |
Loading...
Product size (depth/length)(mm) | 85 | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 |
---|---|---|---|---|---|
Min. temperature(°C) | -20 | Max. temperature(°C) | +55 | Operating current(A) | 1 |
Operating voltage | 125 V AC/DC | Connection (components) | Pull spring | Transfer module features | TS 35 socket |
Transfer module type (category) | Transfer module |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Series (Wago transfer modules)
Filter by standard shipping days
Optional Attributes