Interface module with multi-pin connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
289-501
289-504
289-506
289-507
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (width)
(mm)

38.57 €

1 Available 3 Days 1038

52.03 €

1 Available 3 Days 2053.5

78.43 €

1 Available 3 Days 3494

84.96 €

1 Available 3 Days 40114

Loading...

  1. 1

Basic information

Product size (height)(mm) 36 Product size (depth/length)(mm) 85 Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.08 Min. temperature(°C) -20 Max. temperature(°C) +55
Operating current(A) 1 Operating voltage 125 V AC/DC Connection (components) Pull spring
Series (Wago transfer modules) CAGE CLAMP® Serie 236 Transfer module features TS 35 socket Transfer module type (category) Transfer module

Tech Support