Interface module With multipoint connector type F

Interface module With multipoint connector type F

Product Details:

Manufacturer part number: 289-436

Brand: WAGO

Price: 173.65

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

289-436

Part Number
289-436
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.65 €

1 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 48 Product size (height)(mm) 39 Product size (width)(mm) 128
Product size (depth/length)(mm) 85 Connection (components) Pull spring Series (Wago transfer modules) CAGE CLAMP® Serie 236
Suitable for DIN 41612 connector Transfer module features vertical orientation Transfer module type (category) Transfer module

This page is Interface module With multipoint connector type F, part number 289-436.
You can find the detail information about specifications and dimensions on part number 289-436.

Tech Support