Interface module with RJ-45 connection【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

289-965

Part Number
289-965
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

578.28 €

5 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 58 Product size (width)(mm) 40 Product size (depth/length)(mm) 85
Connection (components) Pull spring Series (Wago transfer modules) CAGE CLAMP® Serie 236 Transfer module type (category) Transfer module
Industrial goods Yes

This page is Interface module with RJ-45 connection, part number 289-965.
You can find the detail information about specifications and dimensions on part number 289-965.

Tech Support