Relay module 789【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
789-1341
789-1346
789-1544
789-304
789-312
789-323
789-326
789-508
789-520
789-536
789-552
789-570
789-571
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)
Nominal current (details)
(A)
Nominal voltage
(Vdc)
Response time
(ms)
Fall time
(ms)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Switching voltage
(V AC)
Switching voltage (max.)
(V AC)
Switch-on current
(A)
Weight
(g)
Contact material Contact type Dielectric strength
(kV)
Durability Colour Connection (components) Relay features Type (misc.) Industrial goods

49.29 €

1 6 Days ---24158300016-250-50.831AgNi1 change-over-5 x 10 6 cycles-Pull spring---

64.97 €

1 7 Days ---2415820008-250-162.38AgNi2 change-overs-5 x 10 6 cycles-Pull spring---

53.77 €

1 6 Days ---230158300012-250-50.831AgNi1 change-over-5 x 10 6 cycles-Pull spring---

41.44 €

1 7 Days ---2473300012-250-51.3AgNi 90/101 change-over--GreyPull spring---

60.69 €

1 Available 6 Days ---247220008-250-56AgNi 90/102 change-overs-3 x 10 7 cyclesGreyPull spring---

67.20 €

1 Available 3 Days +40-201624--400016250250(50 ms/230 V/AC) 120-Ag-alloySPST-NO(Contact/coil) 4 kV/(open contact) 110 x 106 switching cycles--Automatic/manual switchRelay module in series mounting case-

547.89 €

10 Pieces Per Package

1 pack 6 Days ---24155400012-250-55.006Ag-alloy1 change-over-10 x 106 switching cycles-Pull springAutomatic/manual switch-Yes

58.53 €

1 Available 3 Days ---23073300012-250-51.1AgNi 90/101 change-over--GreyPull spring---

48.17 €

1 7 Days ---24155400016-250-53.511Ag-alloy1 maker-10 x 106 switching cycles-Pull spring---

109.79 €

1 6 Days ---24202010004-250-52.3-2 breakers--GreyPull spring---

94.11 €

1 6 Days ---12202010004-250-52.3-4 makers--GreyPull spring---

76.17 €

1 6 Days ---230--400016-400-57.6AgCdO1 maker-1 x 10 5 cyclesGreyPull spring---

76.17 €

1 7 Days ---24--400016-400-55AgCdO1 maker-1 x 10 5 cyclesGreyPull spring---

Loading...

  1. 1

Basic information

Product size (height)(mm) 55 Product size (length)(mm) 90 Product size (width)(mm) 17.5
Relay type (category) Indusrial relay

Tech Support