Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
288-312 |
288-320 |
288-368 |
288-380 |
288-413 |
288-414 |
288-415 |
288-418 |
288-437 |
288-512 |
288-564 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of channels | Operating voltage (Vdc) | Product size (height) (mm) | Product size (width) (mm) | Switching capacity (max.) (VA) | Switching current (max.) (A) | Switching voltage (max.) (V AC) | Weight (g) | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.01 € | 1 | 7 Days | - | - | - | - | - | - | - | - | - | |||
52.65 € | 1 | 4 Days | 1 | 24 | 47 | 20.5 | - | 6 | 440 | 43.1 | 1 maker | |||
44.81 € | 1 | 25 Days | 1 | 24 | 47 | 13 | - | 5 | 250 | 31.1 | 1 breaker | |||
56.01 € | 1 | Quote | 1 | 24 | 48 | 20.5 | - | 6 | 250 | 42.8 | 1 change-over | |||
- | 117.64 € | 1 | 4 Days | - | 12 | 40 | 63.5 | 150 | 6 | 250 | 107 | 4 makers | ||
103.07 € | 1 | 7 Days | - | 24 | 40 | 63.5 | 150 | 6 | 250 | 110 | 4 makers | |||
- | 119.83 € | 1 | Available | 4 Days | - | 48 | 40 | 63.5 | 150 | 6 | 250 | 113 | 4 makers | |
123.24 € | 1 | 7 Days | - | 230 | 40 | 63.5 | 150 | 6 | 250 | 142.1 | 4 makers | |||
76.17 € | 1 | 25 Days | 1 | 24 | 38 | 19 | - | 5 | 380 | 44.2 | 2 change-overs | |||
58.25 € | 1 | 7 Days | 1 | 24 | 48 | 22.5 | - | 6 | 250 | 44.85 | 2 change-overs | |||
39.20 € | 1 | 25 Days | 1 | 24 | 47 | 13 | - | 5 | 250 | 28.4 | 1 maker |
Loading...
Product size (length)(mm) | 85 | Connection (components) | Pull spring | Relay features | equipped |
---|---|---|---|---|---|
Relay type (category) | Relay card |
Configure
Basic Attributes
No. of channels
Operating voltage(Vdc)
Product size (height)(mm)
Product size (width)(mm)
Switching capacity (max.)(VA)
Switching current (max.)(A)
Switching voltage (max.)(V AC)
Weight(g)
Contact type
Filter by standard shipping days
Optional Attributes