Solid state relay module【15 Pieces Per Package】

Solid state relay module

Product Details:

Manufacturer part number: 788-721

Brand: WAGO

Price: 872.83

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

788-721

Part Number
788-721
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

872.83 €

15 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 53 Product size (width)(mm) 15 Product size (depth)(mm) 86
Control voltage (max.)(Vdc) 24 Control voltage (min.)(Vdc) 24 Control voltage range 24, 24 - 24, 24 Vdc, V AC
Weight(g) 50 Industrial goods Yes Connection (components) Pull spring

This page is Solid state relay module, part number 788-721.
You can find the detail information about specifications and dimensions on part number 788-721.

Tech Support