Solid state relays【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
857-162
857-165
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage (max.)
(Vdc)
Control voltage (min.)
(Vdc)
Control voltage range Current load
(A)
Current load (max.)
(A)
Weight
(g)

796.89 €

20 Pieces Per Package

1 pack Available 8 Days 725252 - 72 Vdc335

562.97 €

20 Pieces Per Package

1 pack Available 25 Days 301818 - 30 Vdc1001003.4

Loading...

  1. 1

Basic information

Product size (height)(mm) 15 Product size (width)(mm) 5 Switching voltage (max.)(Vdc) 60
Industrial goods Yes

Tech Support