Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
859-302 |
859-303 |
859-304 |
859-305 |
859-306 |
859-307 |
859-308 |
859-314 |
859-317 |
859-353 |
859-357 |
859-358 |
859-359 |
859-360 |
859-368 |
859-386 |
859-392 |
859-393 |
859-398 |
859-399 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Weight (g) | Industrial goods | Contact type | Durability | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.51 € | 1 | Available | 3 Days | 5 | 250 | 5 | 1250 | 22.5 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
36.43 € | 1 | Available | 3 Days | 12 | 250 | 5 | 1250 | 19.28 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
577.03 € | 25 Pieces Per Package | 1 pack | 7 Days | 24 | 250 | 5 | 1250 | 22.277 | Yes | 1 change-over | 5 x 106 switching operations | AgNi | |||
33.21 € | 1 | Available | 25 Days | 48 | 250 | 5 | 1250 | 21.844 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
33.21 € | 1 | Available | 7 Days | 60 | 250 | 5 | 1250 | 19.28 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
36.43 € | 1 | Available | 7 Days | 110 | 250 | 5 | 1250 | 19.28 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
36.43 € | 1 | Available | 7 Days | 230 | 250 | 5 | 1250 | 22.684 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
33.21 € | 1 | Available | 3 Days | 24 | 36 | 50 | - | 22.8 | - | 1 change-over | 5 x 106 switching operations | - | |||
38.57 € | 1 | Available | 7 Days | 110 | 36 | 50 | - | 23 | - | 1 change-over | 5 x 106 switching operations | - | |||
32.15 € | 1 | Available | 7 Days | 12 | 250 | 5 | 1250 | 23.3 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
36.43 € | 1 | Available | 7 Days | 115 | 250 | 5 | 1250 | 23.4 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
49.85 € | 1 | Available | 3 Days | 230 | 250 | 5 | 1250 | 23.6 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
38.57 € | 1 | Available | 7 Days | 230 | 36 | 50 | - | 22.644 | - | 1 change-over | 5 x 106 switching operations | - | |||
38.57 € | 1 | Available | 4 Days | 115 | 36 | 50 | - | 25 | - | 1 change-over | 5 x 106 switching operations | - | |||
43.35 € | 1 | Available | 3 Days | 230 | 250 | 5 | 1250 | 21.6 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
1,029.69 € | 25 Pieces Per Package | 1 pack | 7 Days | 36 | 250 | 3 | 750 | 23.1 | Yes | 1 change-over | 5 x 106 switching operations | AgNi+Au | |||
44.44 € | 1 | Available | 3 Days | 24 | 36 | 3 | 750 | 22.7 | - | 1 change-over | 5 x 106 switching operations | - | |||
1,058.83 € | 25 Pieces Per Package | 1 pack | 7 Days | 72 | 250 | 5 | 1250 | 25 | Yes | 1 change-over | 3 x 10 5 cycles | AgNi | |||
42.27 € | 1 | 7 Days | 24 | 250 | - | 750 | 22.544 | - | - | 5 x 106 switching operations | AgNi | ||||
1,007.28 € | 25 Pieces Per Package | 1 pack | 7 Days | 110 | 250 | 3 | 750 | 22.5 | Yes | 1 change-over | 5 x 106 switching operations | AgNi |
Loading...
Product size (height)(mm) | 56 | Product size (width)(mm) | 6 | Product size (depth)(mm) | 91 |
---|---|---|---|---|---|
Fall time(ms) | 6 | Response time(ms) | 5 | Connection (components) | Pull spring |
Colour | Grey |
Configure
Basic Attributes
Nominal voltage(Vdc)
Switching voltage (max.)(Vdc)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Weight(g)
Industrial goods
Contact type
Durability
Contact material
Filter by standard shipping days
Optional Attributes