Sensor / actuator cable, M12 socket angled, M8 plug straight【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-5503/030-010

Part Number
756-5503/030-010
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

341.73 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle
Nominal voltage(V) 250 Cable length(m) 1 Cable diameter(mm) 4.3
Cross-section (sensor/actuator wiring)(mm²) 0.34 Max. temperature(°C) -50 Min. temperature(°C) +90
Nominal current(A) 4 No. of pins (RJ) 3 IP rating IP67
Cable colour Black Connector standard Sensor connector Connector type Socket, right angle
Seal type Screw-on Sensor/actuator cable features Suitable for drag chains Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Industrial goods Yes

This page is Sensor / actuator cable, M12 socket angled, M8 plug straight, part number 756-5503/030-010.
You can find the detail information about specifications and dimensions on part number 756-5503/030-010.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360