Manufacturer part number: 756-5502/030-020
Brand: WAGO
Price: 364.15 €
Delivery time: 43 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-5502/030-020
Thread type connection side | M12 | Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | socket, straight |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Cable length(m) | 2 | Cable diameter(mm) | 4.3 |
Cross-section (sensor/actuator wiring)(mm²) | 0.34 | Max. temperature(°C) | -50 | Min. temperature(°C) | +90 |
Nominal current(A) | 4 | No. of pins (RJ) | 3 | IP rating | IP67 |
Cable colour | Black | Connector standard | Sensor connector | Connector type | Socket, straight |
Seal type | Screw-on | Sensor/actuator cable features | Suitable for drag chains | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Industrial goods | Yes |
This page is Sensor / actuator cable, M12 socket straight, M8 plug angled, part number 756-5502/030-020.
You can find the detail information about specifications and dimensions on part number 756-5502/030-020.
Configure
Basic Attributes
Optional Attributes