Sensor / actuator connector (pre-fab) M12 Plug, straight【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-5311/030-015
756-5311/030-050
756-5311/030-100
756-5311/040-015
756-5311/040-050
756-5311/040-100
756-5311/050-015
756-5311/050-050
756-5311/050-100
756-5311/060-015
756-5311/060-050
756-5311/060-100
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cable diameter
(mm)
No. of pins (RJ)

207.27 €

10 Pieces Per Package

1 pack 10 Days 1.54.33

308.12 €

10 Pieces Per Package

1 pack 9 Days 54.33

447.05 €

10 Pieces Per Package

1 pack 10 Days 104.33

229.68 €

10 Pieces Per Package

1 pack 9 Days 1.54.73

330.53 €

10 Pieces Per Package

1 pack 10 Days 54.73

487.40 €

10 Pieces Per Package

1 pack 9 Days 104.74

290.20 €

10 Pieces Per Package

1 pack 9 Days 1.555

420.17 €

10 Pieces Per Package

1 pack 10 Days 555

610.64 €

10 Pieces Per Package

1 pack 33 Days 1055

554.63 €

10 Pieces Per Package

1 pack 10 Days 1.56.55

801.12 €

10 Pieces Per Package

1 pack 9 Days 56.55

1,152.95 €

10 Pieces Per Package

1 pack 10 Days 106.55

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, straight
Nominal voltage(V) 250 Cross-section (sensor/actuator wiring)(mm²) 0.34 Max. temperature(°C) -50
Min. temperature(°C) +90 Nominal current(A) 4 IP rating IP67
Cable colour Black Connector standard Sensor connector Connection (components) Open end cable
Connector type Plug, straight Seal type Screw-on Sensor/actuator cable features Suitable for drag chains
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360