Sensor / actuator connector (pre-fab) M16 Socket, right angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-3206/140-050
756-3206/140-100
756-3206/140-150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

190.47 €

1 7 Days 5

280.11 €

1 7 Days 10

368.63 €

1 7 Days 15

Loading...

  1. 1

Basic information

Thread type connection side M16 Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, right angle
Nominal voltage(V) 300 Cable diameter(mm) 27.90 Max. temperature(°C) +80
Min. temperature(°C) -5 No. of pins (RJ) 12 Cable colour Black
Connector standard Sensor connector Connection (components) Open end cable Connector type Socket, right angle
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360