Sensor / actuator connector (pre-fab) M23 Socket, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-3201/120-050
756-3201/120-100
756-3201/120-150
756-3202/120-050
756-3202/120-100
756-3202/120-150
756-3203/190-050
756-3203/190-100
756-3203/190-150
756-3204/190-050
756-3204/190-100
756-3204/190-150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

190.47 €

1 7 Days 5

246.49 €

1 7 Days 10

308.12 €

1 7 Days 15

190.47 €

1 7 Days 5

252.09 €

1 7 Days 10

308.12 €

1 7 Days 15

274.49 €

1 7 Days 5

368.63 €

1 7 Days 10

458.27 €

1 7 Days 15

280.11 €

1 7 Days 5

375.35 €

1 7 Days 10

464.99 €

1 7 Days 15

Loading...

  1. 1

Basic information

Thread type connection side M23 Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, straight
Nominal voltage(V) 300 Cable diameter(mm) 27.90 Max. temperature(°C) +80
Min. temperature(°C) -5 No. of pins (RJ) 12 Cable colour Black
Connector standard Sensor connector Connection (components) Open end cable Connector type Socket, straight
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360