Sensor / actuator connector (pre-fab) M8 Plug, right angle【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-5112/030-015
756-5112/030-050
756-5112/030-100
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Industrial goods

21.28 €

1 6 Days 1.5-

301.40 €

10 Pieces Per Package

1 pack 6 Days 5Yes

431.37 €

10 Pieces Per Package

1 pack 29 Days 10Yes

Loading...

  1. 1

Basic information

Thread type connection side M8 Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, right angle
Nominal voltage(V) 60 Cable diameter(mm) 4.3 Cross-section (sensor/actuator wiring)(mm²) 0.34
Max. temperature(°C) -50 Min. temperature(°C) +90 Nominal current(A) 4
No. of pins (RJ) 3 IP rating IP67 Cable colour Black
Connector standard Sensor connector Connector type Plug, right angle Seal type Screw-on
Sensor/actuator cable features Suitable for drag chains Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360