Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-5202/030-010 |
756-5202/030-020 |
756-5508/030-010 |
756-5508/030-020 |
756-5508/040-020 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|---|---|---|
330.53 € | 10 Pieces Per Package | 1 pack | 8 Days | 60 | 1 | 4.3 | 3 | |||
352.95 € | 10 Pieces Per Package | 1 pack | 8 Days | 60 | 2 | 4.3 | 3 | |||
341.73 € | 10 Pieces Per Package | 1 pack | 8 Days | 250 | 1 | 4.3 | 3 | |||
368.63 € | 10 Pieces Per Package | 1 pack | 8 Days | 250 | 2 | 4.3 | 3 | |||
420.17 € | 10 Pieces Per Package | 1 pack | 8 Days | 250 | 2 | 4.7 | 4 |
Loading...
Thread type connection side | M8 | Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | socket, straight |
---|---|---|---|---|---|
Cross-section (sensor/actuator wiring)(mm²) | 0.34 | Max. temperature(°C) | -50 | Min. temperature(°C) | +90 |
Nominal current(A) | 4 | IP rating | IP67 | Cable colour | Black |
Connector standard | Sensor connector | Connector type | Socket, straight | Seal type | Screw-on |
Sensor/actuator cable features | Suitable for drag chains | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Industrial goods | Yes |