Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket, right angle【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-5203/030-010
756-5203/030-020
756-5509/030-010
756-5509/040-010
756-5509/040-020
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
No. of pins (RJ)

330.53 €

10 Pieces Per Package

1 pack 8 Days 6014.33

352.95 €

10 Pieces Per Package

1 pack 8 Days 6024.33

341.73 €

10 Pieces Per Package

1 pack 5 Days 25014.33

386.56 €

10 Pieces Per Package

1 pack 8 Days 25014.74

420.17 €

10 Pieces Per Package

1 pack 41 Days 25014.74

Loading...

  1. 1

Basic information

Thread type connection side M8 Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle
Cross-section (sensor/actuator wiring)(mm²) 0.34 Max. temperature(°C) -50 Min. temperature(°C) +90
Nominal current(A) 4 IP rating IP67 Cable colour Black
Connector standard Sensor connector Connector type Socket, right angle Seal type Screw-on
Sensor/actuator cable features Suitable for drag chains Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360